Link-Belt KFXSS2M25 Flange Blocks Ball Bearings - KFXSS2M25
Part #:10412969
Catalog #:KFXSS2M25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.178 in | Foot Height (in): | 0.89 in |
| Overall Width (in): | 2.8 in | Overall Height (in): | 1.469 in |
| Bolt Size (mm): | M11 mm | Overall Length (in): | 5.13 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (mm): | 25 mm |
| Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Seal Kit: | K2M25E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Inner Ring Outside Diameter (in): | 1.313 in | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Material: | Polyamide | Size Code: | 205 |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 90 °C |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0387 cps | Max Operating Temperature (F): | 194 °F |
| Insert: | SSG2M25L | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Maximum Speed (RPM): | 6800 rpm |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C3 STANDARD | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Grease Fitting Thread Size: | RP 1/8 PAR | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 793699458961 | Weight: | 0.67 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

