Link-Belt KFXSS2M25DC Flange Blocks Ball Bearings - KFXSS2M25DC
Part #:10424216
Catalog #:KFXSS2M25DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 1.95 in | Length Through Bore (in): | 1.178 in |
| Foot Height (in): | 0.89 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 1.469 in |
| Overall Width (in): | 2.8 in | Bolt Size (mm): | M11 mm |
| Bore Diameter (mm): | 25 mm | Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Seal Kit: | K2M25E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) | Static Load Rating (lb): | 1,760 lb |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Material: | Polyamide | Max Operating Temperature (C): | 90 °C |
| Grease Fitting Thread Size: | RP 1/8 PAR | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Maximum Speed (RPM): | 6800 rpm | Radial Clearance: | C3 STANDARD |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | SSG2M25L |
| Vibration Frequency Roller Spin: | 0.0387 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Intermediate Duty |
| Size Code: | 205 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 194 °F | Inner Ring Outside Diameter (in): | 1.313 in |
General Specifications
| UPC: | 793699494235 | Weight: | 0.85 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 8483204040 |
| Country of Origin: | China |

