Link-Belt KLFBS216DC Flange Blocks Ball Bearings - KLFBS216DC
Part #:10438071
Catalog #:KLFBS216DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.56 in | Overall Length (in): | 4.88 in |
| Overall Height to End Cap (in): | 2.02 in | Base to Center Height (in): | 3.54 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.53 in |
| Overall Width (in): | 2.72 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.178 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | White |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Type: | Flange, Bracket, Three Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Seal Kit: | KL216E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2166 (Closed); KL2166D (Open) | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Insert: | SG216ELK8299A |
| Vibration Frequency Roller Spin: | 0.0387 cps | Overall Height to Inside of End Cap (in): | 1.94 in |
| Bearing Type: | Intermediate Duty | Dynamic Load Rating (lb): | 3,150 lb |
| End Cap Available: | Yes | Maximum Speed (RPM): | 6800 rpm |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Housing Material: | Polypropylene | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bolt Spacing Height Direction (in): | 1.125 in | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 158 °F | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Max Operating Temperature (C): | 70 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 793699517279 | Weight: | 0.68 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

