Link-Belt KLFBS216DCK6 Flange Blocks Ball Bearings - KLFBS216DCK6
Part #:10786744
Catalog #:KLFBS216DCK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height to End Cap (in): | 2.02 in |
| Overall Height (in): | 1.53 in | Length Through Bore (in): | 1.178 in |
| Bore Diameter (in): | 1 in | Overall Length (in): | 4.88 in |
| Overall Width (in): | 2.72 in | Foot Height (in): | 0.56 in |
| Base to Center Height (in): | 3.54 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Color: | White | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0387 cps | Radial Clearance: | C3 STANDARD |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Lube Fill Percent: | 100% GREASE FILL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | RP 1/8 PAR | Size Code: | 205 |
| Static Load Rating (lb): | 1,760 lb | Inner Ring Outside Diameter (in): | 1.313 in |
| Insert: | SG216ELK4K8299A | Dynamic Load Rating (lb): | 3,150 lb |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lube Fitting Type: | HOUSING PLUGGED | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bolt Spacing Height Direction (in): | 1.125 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Overall Height to Inside of End Cap (in): | 1.94 in | Maximum Speed (RPM): | 6800 rpm |
| Max Operating Temperature (F): | 158 °F | Max Operating Temperature (C): | 70 °C |
| End Cap Available: | Yes | Bearing Insert Finish: | Black Oxide |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Housing Material: | Polypropylene |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 782935310880 | Weight: | 0.68 LB |
| HTC: | 84833080 |

