Link-Belt KLFBS2E20K13 Flange Blocks Ball Bearings - KLFBS2E20K13
Part #:10424218
Catalog #:KLFBS2E20K13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Foot Height (in): | 0.55 in |
| Overall Height (in): | 1.75 in | Base to Center Height (in): | 3.85 in |
| Overall Length (in): | 5.47 in | Bolt Size (in): | 7/16 in |
| Length Through Bore (in): | 1.35 in | Bore Diameter (in): | 1.25 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Type: | Flange, Bracket, Three Bolt |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Maximum Speed (RPM): | 5600 rpm |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (F): | 158 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Intermediate Duty |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| Housing Material: | Polypropylene | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.587 in | Bolt Spacing Height Direction (in): | 1.25 in |
| Insert: | SG2E20ELK8299A | Vibration Frequency Roller Spin: | 0.0385 cps |
| Static Load Rating (lb): | 2,530 lb | End Cap Available: | Yes |
| Lube Fitting Type: | HOUSING PLUGGED | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 70 °C | Dynamic Load Rating (lb): | 4,390 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Size Code: | 206 | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 793699557602 | Weight: | 1.47 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

