Link-Belt KLFBSS216DC Flange Blocks Ball Bearings - KLFBSS216DC
Part #:10406214
Catalog #:KLFBSS216DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 3.54 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1 in | Overall Width (in): | 2.72 in |
| Foot Height (in): | 0.56 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.53 in | Overall Height to End Cap (in): | 2.02 in |
| Length Through Bore (in): | 1.178 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Bracket, Three Bolt | Auxiliary Cap Kit: | K2166 (Closed); K2166D (Open) |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Seal Kit: | K216E (back auxiliary seal) | Housing Material: | Polypropylene |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 70 °C | Bearing Type: | Intermediate Duty |
| Shaft Locking Type: | Set Screw | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| End Cap Available: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 400 Series Stainless Steel | Overall Height to Inside of End Cap (in): | 1.94 in |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 1.313 in |
| Maximum Speed (RPM): | 6800 rpm | Dynamic Load Rating (lb): | 3,150 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 1,760 lb |
| Vibration Frequency Roller Spin: | 0.0387 cps | Max Operating Temperature (F): | 158 °F |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Cage Type: | Ball Riding Retainer |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Insert: | SSG216L | Bolt Spacing Height Direction (in): | 1.125 in |
| Size Code: | 205 | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 793699513110 | Weight: | 0.68 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

