Link-Belt KLFBSS216K6 Flange Blocks Ball Bearings - KLFBSS216K6
Part #:10470642
Catalog #:KLFBSS216K6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.72 in | Base to Center Height (in): | 3.54 in |
| Overall Height (in): | 1.53 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.178 in |
| Foot Height (in): | 0.56 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Color: | White |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Housing Type: | Flange, Bracket, Three Bolt | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Size Code: | 205 |
| Lube Fill Percent: | 100% GREASE FILL | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.313 in | Dynamic Load Rating (lb): | 3,150 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 6800 rpm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | RP 1/8 PAR | Housing Material: | Polypropylene |
| Insert: | SSG216LK4 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 158 °F | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 400 Series Stainless Steel | Static Load Rating (lb): | 1,760 lb |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Max Operating Temperature (C): | 70 °C |
| Bolt Spacing Height Direction (in): | 1.125 in | Lube Fitting Type: | HOUSING PLUGGED |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 782934898242 | Weight: | 0.60 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

