Link-Belt KLFBSS223D Flange Blocks Ball Bearings - KLFBSS223D
Part #:10410773
Catalog #:KLFBSS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 0.55 in |
| Overall Height to End Cap (in): | 2.33 in | Overall Length (in): | 6.06 in |
| Overall Width (in): | 3.7 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.88 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 4.23 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Housing Color: | White | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Cage Material: | Stainless Steel |
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Housing Style: | Flange Block | Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Seal Kit: | K223E (back auxiliary seal) | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Inner Ring Outside Diameter (in): | 1.847 in | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polypropylene |
| Vibration Frequency Roller Spin: | 0.0383 cps | Insert: | SSG223L |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Intermediate Duty |
| Overall Height to Inside of End Cap (in): | 2.25 in | Max Operating Temperature (F): | 158 °F |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bolt Spacing Height Direction (in): | 1.25 in | Max Operating Temperature (C): | 70 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 5,810 lb |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Width (in): | 3.7 in |
General Specifications
| UPC: | 793699511949 | Weight: | 1.52 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

