Link-Belt KLFBSS223DC Flange Blocks Ball Bearings - KLFBSS223DC
Part #:10409263
Catalog #:KLFBSS223DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Base to Center Height (in): | 4.23 in |
| Overall Height to End Cap (in): | 2.33 in | Length Through Bore (in): | 1.563 in |
| Overall Length (in): | 6.06 in | Overall Height (in): | 1.88 in |
| Overall Width (in): | 3.7 in | Foot Height (in): | 0.55 in |
| Bore Diameter (in): | 1.4375 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Cage Material: | Stainless Steel |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Type: | Flange, Bracket, Three Bolt | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) | Seal Kit: | K223E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Housing Material: | Polypropylene |
| Bearing Insert Material: | 400 Series Stainless Steel | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Dynamic Load Rating (lb): | 5,810 lb |
| Insert: | SSG223L | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 158 °F |
| Maximum Speed (RPM): | 4800 rpm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.847 in |
| Bolt Spacing Height Direction (in): | 1.25 in | Bearing Type: | Intermediate Duty |
| Vibration Frequency Roller Spin: | 0.0383 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | C3 STANDARD |
| Overall Height to Inside of End Cap (in): | 2.25 in | Max Operating Temperature (C): | 70 °C |
| Static Load Rating (lb): | 3,440 lb | Fixed vs. Expansion: | Fixed |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Housing Width (in): | 3.7 in |
General Specifications
| UPC: | 793699511956 | Weight: | 1.59 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

