Link-Belt KLFBSS2E20D Flange Blocks Ball Bearings - KLFBSS2E20D
Part #:10439639
Catalog #:KLFBSS2E20D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 3.85 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.55 in | Overall Height (in): | 1.75 in |
| Overall Length (in): | 5.47 in | Overall Height to End Cap (in): | 2.17 in |
| Length Through Bore (in): | 1.35 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Bracket, Three Bolt |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Auxiliary Cap Kit: | K2196 (Closed); K2E206D (Open) |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K2E20E (back auxiliary seal) | Overall Height to Inside of End Cap (in): | 2.09 in |
| Insert: | SSG2E20L | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Fixed vs. Expansion: | Fixed | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 1.587 in |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 5600 rpm |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 70 °C | Dynamic Load Rating (lb): | 4,390 lb |
| Size Code: | 206 | Max Operating Temperature (F): | 158 °F |
| End Cap Available: | Yes | Housing Material: | Polypropylene |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 793699511918 | Weight: | 1.15 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483204040 |
| Country of Origin: | China |

