Link-Belt KLFS216D40A Flange Blocks Ball Bearings - KLFS216D40A
Part #:10406215
Catalog #:KLFS216D40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 1.95 in | Base Width (in): | 3.86 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.88 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.46875 in |
| Bolt Spacing (in): | 2.76 in |
Technical Specifications
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Color: | White |
| Housing Construction: | One Piece | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Insert: | SG216JELK8240A | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 158 °F | Vibration Frequency Roller Spin: | 0.0387 cps |
| Overall Height to Inside of End Cap (in): | 1.88 in | Bearing Insert Finish: | BLACK OXIDE |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 205 | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (C): | 70 °C | Static Load Rating (lb): | 1,760 lb |
| End Cap: | SEE AUX CAP KIT | Housing Material: | Polypropylene |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE | Grease Fitting Thread Size: | RP 1/8 PAR |
| Dynamic Load Rating (lb): | 3,150 lb | Maximum Speed (RPM): | 6800 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699079586 | Weight: | 1.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

