Link-Belt KLFS219 Flange Blocks Ball Bearings - KLFS219
Part #:10413766
Catalog #:KLFS219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.02 in | Overall Height (in): | 1.75 in |
| Bolt Size (in): | 3/8 in | Base Width (in): | 4.33 in |
| Bore Diameter (in): | 1.1875 in | Bolt Spacing (in): | 3.27 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Housing Color: | White | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) |
| Ability to Relubricate: | Yes | Seal Kit: | KL219E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Overall Height to Inside of End Cap (in): | 2.09 in | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 5600 rpm | Max Operating Temperature (C): | 70 °C |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Max Operating Temperature (F): | 158 °F |
| Static Load Rating (lb): | 2,530 lb | Size Code: | 206 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Type: | Intermediate Duty | Bearing Insert Finish: | BLACK OXIDE |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Polypropylene |
| Insert: | SG219ELK8299A | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Radial Clearance: | C3 STANDARD | Grease Fitting Thread Size: | RP 1/8 PAR |
| End Cap: | SEE AUX CAP KIT |
General Specifications
| UPC: | 662327963873 | Weight: | 1.25 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

