Link-Belt KLFS223D Flange Blocks Ball Bearings - KLFS223D
Part #:10441135
Catalog #:KLFS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.875 in | Bolt Size (in): | 3/8 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 1.02 in |
| Base Width (in): | 4.72 in | Overall Height to End Cap (in): | 2.33 in |
| Bolt Spacing (in): | 3.62 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Housing Color: | White | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Auxiliary Cap Kit: | K2236 (Closed); KL2236D (Open) | Seal Kit: | KL223E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Dynamic Load Rating (lb): | 5,810 lb | Overall Height to Inside of End Cap (in): | 2.25 in |
| Bearing Insert Finish: | BLACK OXIDE | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Polypropylene | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Fixed vs. Expansion: | Fixed |
| Insert: | SG223ELK8299A | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 70 °C | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Type: | Intermediate Duty | End Cap: | SEE AUX CAP KIT |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Roller Spin: | 0.0383 cps |
| Max Operating Temperature (F): | 158 °F | Size Code: | 207 |
| Grease Fitting Thread Size: | RP 1/8 PAR | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662327978754 | Weight: | 1.70 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

