Link-Belt KLFS2E20 Flange Blocks Ball Bearings - KLFS2E20
Part #:10406216
Catalog #:KLFS2E20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.33 in | Bore Diameter (in): | 1.25 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.75 in |
| Foot Height (in): | 1.02 in | Bolt Spacing (in): | 3.27 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | White |
| Seal Type: | Single Lip Contact Seal | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | KL2E20E (back auxiliary seal) | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2196 (Closed); KL2E206D (Open) | End Cap: | SEE AUX CAP KIT |
| Max Operating Temperature (F): | 158 °F | Cage Type: | Ball Riding Retainer |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Max Operating Temperature (C): | 70 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | SG2E20ELK8299A |
| Bearing Insert Finish: | BLACK OXIDE | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Polypropylene | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Intermediate Duty | Overall Height to Inside of End Cap (in): | 2.09 in |
| Maximum Speed (RPM): | 5600 rpm | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,390 lb |
General Specifications
| UPC: | 662327958169 | Weight: | 1.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

