Link-Belt KLFSS219 Flange Blocks Ball Bearings - KLFSS219
Part #:10435080
Catalog #:KLFSS219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Base Width (in): | 4.33 in |
| Foot Height (in): | 1.02 in | Bore Diameter (in): | 1.1875 in |
| Overall Height (in): | 1.75 in | Bolt Spacing (in): | 3.27 in |
Technical Specifications
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | White | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Cage Material: | Stainless Steel |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Seal Kit: | K219E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Fixed vs. Expansion: | Fixed | Insert: | SSG219L |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Housing Material: | Polypropylene | Maximum Speed (RPM): | 5600 rpm |
| Max Operating Temperature (F): | 158 °F | Dynamic Load Rating (lb): | 4,390 lb |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | RP 1/8 PAR |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | End Cap: | SEE AUX CAP KIT |
| Static Load Rating (lb): | 2,530 lb | Overall Height to Inside of End Cap (in): | 2.09 in |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 70 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 206 |
| Bearing Insert Material: | 440 Stainless Steel | Shaft Locking Type: | Set Screw |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Finish: | STAINLESS STEEL |
General Specifications
| UPC: | 793699511765 | Weight: | 1.25 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

