Link-Belt KLFSS220D Flange Blocks Ball Bearings - KLFSS220D
Part #:10407761
Catalog #:KLFSS220D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Foot Height (in): | 1.02 in |
| Overall Height (in): | 1.875 in | Bolt Size (in): | 3/8 in |
| Bore Diameter (in): | 1.25 in | Base Width (in): | 4.72 in |
| Bolt Spacing (in): | 3.62 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Housing Color: | White |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Auxiliary Cap Kit: | K2236 (Closed); K2206D (Open) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Seal Kit: | K220E (back auxiliary seal) | Bearing Insert Finish: | STAINLESS STEEL |
| Insert: | SSG220L | Size Code: | 207 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap: | SEE AUX CAP KIT |
| Dynamic Load Rating (lb): | 5,810 lb | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Maximum Speed (RPM): | 4800 rpm |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Grease Fitting Thread Size: | RP 1/8 PAR |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 158 °F |
| Bearing Insert Material: | 440 Stainless Steel | Overall Height to Inside of End Cap (in): | 2.25 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 70 °C | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Polypropylene | Bearing Type: | Intermediate Duty |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699513042 | Weight: | 1.77 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

