Link-Belt KLFSS222D Flange Blocks Ball Bearings - KLFSS222D
Part #:10419751
Catalog #:KLFSS222D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.375 in | Bolt Size (in): | 3/8 in |
| Base Width (in): | 4.72 in | Foot Height (in): | 1.02 in |
| Overall Height to End Cap (in): | 2.33 in | Overall Height (in): | 1.875 in |
| Bolt Spacing (in): | 3.62 in |
Technical Specifications
| Housing Color: | White | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Cage Material: | Stainless Steel | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Seal Kit: | K222E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2236 (Closed); K2226D (Open) | Max Operating Temperature (C): | 70 °C |
| Bearing Insert Finish: | STAINLESS STEEL | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Vibration Frequency Roller Spin: | 0.0383 cps | Insert: | SSG222L |
| Overall Height to Inside of End Cap (in): | 2.25 in | Bearing Type: | Intermediate Duty |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4800 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap: | SEE AUX CAP KIT | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Grease Fitting Thread Size: | RP 1/8 PAR | Max Operating Temperature (F): | 158 °F |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 440 Stainless Steel |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Size Code: | 207 |
| Housing Material: | Polypropylene |
General Specifications
| UPC: | 793699513073 | Weight: | 1.88 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

