Link-Belt KLFSS223 Flange Blocks Ball Bearings - KLFSS223
Part #:10435081
Catalog #:KLFSS223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.02 in | Bolt Size (in): | 3/8 in |
| Base Width (in): | 4.72 in | Overall Height (in): | 1.875 in |
| Bore Diameter (in): | 1.4375 in | Bolt Spacing (in): | 3.62 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Housing Color: | White | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Stainless Steel | Seal Kit: | K223E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Bearing Insert Finish: | STAINLESS STEEL |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0383 cps | Radial Clearance: | C3 STANDARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Cage Type: | Ball Riding Retainer |
| Overall Height to Inside of End Cap (in): | 2.25 in | Dynamic Load Rating (lb): | 5,810 lb |
| Grease Fitting Thread Size: | RP 1/8 PAR | Max Operating Temperature (C): | 70 °C |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Bearing Insert Material: | 440 Stainless Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 158 °F |
| Static Load Rating (lb): | 3,440 lb | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | End Cap: | SEE AUX CAP KIT |
| Maximum Speed (RPM): | 4800 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Polypropylene | Size Code: | 207 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Insert: | SSG223L |
General Specifications
| UPC: | 793699511826 | Weight: | 1.55 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

