Link-Belt KLFSS2M30 Flange Blocks Ball Bearings - KLFSS2M30
Part #:10442631
Catalog #:KLFSS2M30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm | Bolt Size (mm): | M10 mm |
| Foot Height (mm): | 26 mm | Overall Height (mm): | 44.2 mm |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Cage Material: | Stainless Steel |
| Housing Color: | White | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2196 (Closed); K2M306D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K2M30E (back auxiliary seal) | Max Operating Temperature (F): | 158 °F |
| Radial Clearance: | C3 STANDARD | End Cap: | SEE AUX CAP KIT |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 4,390 lb |
| Housing Material: | Polypropylene | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Shaft Locking Type: | Set Screw |
| Base Width (mm): | 110 mm | Grease Fitting Thread Size: | RP 1/8 PAR |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Type: | Intermediate Duty |
| Static Load Rating (lb): | 2,530 lb | Insert: | SSG2M30L |
| Bearing Insert Material: | 440 Stainless Steel | Size Code: | 206 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Finish: | STAINLESS STEEL | Max Operating Temperature (C): | 70 °C |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 5600 rpm |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
General Specifications
| UPC: | 793699518122 | Weight: | 1.50 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

