Link-Belt KLFXS212 Flange Blocks Ball Bearings - KLFXS212
Part #:10407762
Catalog #:KLFXS212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.359 in | Bore Diameter (in): | 0.75 in |
| Foot Height (mm): | 20 mm | Overall Width (in): | 2.44 in |
| Foot Height (in): | 0.79 in | Length Through Bore (in): | 1.131 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.57 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Bore Shape: | Straight | Housing Color: | White |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Seal Kit: | KL2123E (back auxiliary seal) | Auxiliary Cap Kit: | KL2126D (Open) / K2126 (Closed) |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Maximum Speed (RPM): | 7500 rpm |
| Dynamic Load Rating (lb): | 2,870 lb | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Fixed vs. Expansion: | Fixed | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Size Code: | 204 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0332 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Grease Fitting Thread Size: | RP 1/8 PAR | Max Operating Temperature (F): | 158 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | BLACK OXIDE |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Max Operating Temperature (C): | 70 °C |
| Static Load Rating (lb): | 1,480 lb | Inner Ring Outside Diameter (in): | 1.121 in |
| Housing Material: | Polypropylene | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Insert: | SG212ELK8299A |
General Specifications
| UPC: | 662327973445 | Weight: | 0.55 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

