Link-Belt KLFXS212DCK13 Flange Blocks Ball Bearings - KLFXS212DCK13
Part #:10418360
Catalog #:KLFXS212DCK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 1.81 in | Length Through Bore (in): | 1.131 in |
| Bore Diameter (in): | 0.75 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.79 in | Overall Width (in): | 2.44 in |
| Foot Height (mm): | 20 mm | Overall Height (in): | 1.359 in |
| Overall Length (in): | 4.57 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Housing Color: | White |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Insert: | SG212ELK8299A |
| Fixed vs. Expansion: | Fixed | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Bearing Type: | Intermediate Duty | Bearing Insert Finish: | BLACK OXIDE |
| Dynamic Load Rating (lb): | 2,870 lb | Housing Material: | Polypropylene |
| Vibration Frequency Roller Spin: | 0.0332 cps | Lube Fitting Type: | HOUSING PLUGGED |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.121 in |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Max Operating Temperature (F): | 158 °F |
| Size Code: | 204 | Max Operating Temperature (C): | 70 °C |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,480 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 7500 rpm |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Grease Fitting Thread Size: | RP 1/8 PAR |
General Specifications
| UPC: | 793699916867 | Weight: | 0.71 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

