Link-Belt KLFXS216D40A Flange Blocks Ball Bearings - KLFXS216D40A
Part #:10406221
Catalog #:KLFXS216D40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.89 in | Length Through Bore (in): | 1.178 in |
| Overall Height (in): | 1.469 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Overall Width (in): | 2.8 in |
| Overall Length (in): | 5.13 in | Overall Height to End Cap (in): | 1.95 in |
| Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Max Operating Temperature (C): | 70 °C |
| Maximum Speed (RPM): | 6800 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 158 °F |
| Insert: | SG216JELK8240A | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Finish: | BLACK OXIDE |
| Inner Ring Outside Diameter (in): | 1.313 in | Grease Fitting Thread Size: | RP 1/8 PAR |
| Static Load Rating (lb): | 1,760 lb | Dynamic Load Rating (lb): | 3,150 lb |
| Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 205 | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Bearing Type: | Intermediate Duty |
| Housing Material: | Polypropylene | Bearing Brand: | LINK-BELT KLEAN-GARD |
General Specifications
| UPC: | 793699139600 | Weight: | 1.00 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

