Link-Belt KLFXS216DC40A Flange Blocks Ball Bearings - KLFXS216DC40A
Part #:10441138
Catalog #:KLFXS216DC40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.89 in | Overall Height to End Cap (in): | 1.95 in |
| Length Through Bore (in): | 1.178 in | Overall Width (in): | 2.8 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.469 in |
| Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Color: | White | Cage Material: | Steel |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | End Cap Available: | Yes |
| Insert: | SG216JELK8240A | Size Code: | 205 |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Polypropylene | Bearing Insert Finish: | BLACK OXIDE |
| Static Load Rating (lb): | 1,760 lb | Grease Fitting Thread Size: | RP 1/8 PAR |
| Max Operating Temperature (F): | 158 °F | Max Operating Temperature (C): | 70 °C |
| Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0387 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 6800 rpm | Inner Ring Outside Diameter (in): | 1.313 in |
| Fixed vs. Expansion: | Fixed | Bearing Brand: | LINK-BELT KLEAN-GARD |
General Specifications
| UPC: | 793699098037 | Weight: | 1.00 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

