Link-Belt KLFXS216K13 Flange Blocks Ball Bearings - KLFXS216K13
Part #:10407763
Catalog #:KLFXS216K13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.89 in | Overall Width (in): | 2.8 in |
| Overall Length (in): | 5.13 in | Length Through Bore (in): | 1.178 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1 in |
| Overall Height (in): | 1.469 in | Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | No | Bearing Type: | Intermediate Duty |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | BLACK OXIDE |
| Max Operating Temperature (C): | 70 °C | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,760 lb |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | RP 1/8 PAR |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Polypropylene |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 205 |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 6800 rpm |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (F): | 158 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lube Fitting Type: | HOUSING PLUGGED |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap Available: | Yes |
| Insert: | SG216ELK8299A | Inner Ring Outside Diameter (in): | 1.313 in |
| Dynamic Load Rating (lb): | 3,150 lb |
General Specifications
| UPC: | 793699557862 | Weight: | 0.68 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

