Link-Belt KLFXS220DC Flange Blocks Ball Bearings - KLFXS220DC
Part #:10412977
Catalog #:KLFXS220DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 3.66 in | Length Through Bore (in): | 1.563 in |
| Foot Height (in): | 1.02 in | Overall Height (in): | 1.875 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.25 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Housing Style: | Flange Block | Housing Color: | White |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | KL220E (back auxiliary seal) | Auxiliary Cap Kit: | K2236 (Closed); KL2206D (Open) |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | BLACK OXIDE | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Max Operating Temperature (C): | 70 °C | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Housing Material: | Polypropylene |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | SG220ELK8299A | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Ring Outside Diameter (in): | 1.847 in | Dynamic Load Rating (lb): | 5,810 lb |
| Max Operating Temperature (F): | 158 °F | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Static Load Rating (lb): | 3,440 lb | Grease Fitting Thread Size: | RP 1/8 PAR |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699031782 | Weight: | 1.53 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

