Link-Belt KLFXS222DCK13 Flange Blocks Ball Bearings - KLFXS222DCK13
Part #:10407764
Catalog #:KLFXS222DCK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.02 in | Overall Height (in): | 1.875 in |
| Overall Length (in): | 6.38 in | Length Through Bore (in): | 1.563 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.375 in |
| Overall Width (in): | 3.66 in | Overall Height to End Cap (in): | 2.33 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Housing Material: | Polypropylene |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Roller Spin: | 0.0383 cps |
| End Cap Available: | Yes | Insert: | SG222ELK8299A |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 70 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4800 rpm |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Grease Fitting Thread Size: | RP 1/8 PAR |
| Max Operating Temperature (F): | 158 °F | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Insert Finish: | BLACK OXIDE |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lube Fitting Type: | HOUSING PLUGGED |
| Size Code: | 207 |
General Specifications
| UPC: | 793699920628 | Weight: | 1.45 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

