Link-Belt KLFXS222DK13 Flange Blocks Ball Bearings - KLFXS222DK13
Part #:10406223
Catalog #:KLFXS222DK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.375 in |
| Overall Height (in): | 1.875 in | Foot Height (in): | 1.02 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.66 in |
| Overall Height to End Cap (in): | 2.33 in | Overall Length (in): | 6.38 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Housing Color: | White | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Max Operating Temperature (C): | 70 °C |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Lube Fitting Type: | HOUSING PLUGGED | Size Code: | 207 |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0383 cps |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 4800 rpm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Grease Fitting Thread Size: | RP 1/8 PAR | Insert: | SG222ELK8299A |
| Bearing Insert Finish: | BLACK OXIDE | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Polypropylene |
| Dynamic Load Rating (lb): | 5,810 lb | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (F): | 158 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 793699920611 | Weight: | 1.45 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

