Link-Belt KLFXS223 Flange Blocks Ball Bearings - KLFXS223
Part #:10421303
Catalog #:KLFXS223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Overall Height (in): | 1.875 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.563 in |
| Foot Height (in): | 1.02 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 3.66 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Color: | White |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 3,440 lb |
| Bearing Insert Finish: | BLACK OXIDE | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Fixed vs. Expansion: | Fixed | Insert: | SG223ELK8299A |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 4800 rpm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Housing Material: | Polypropylene | Max Operating Temperature (F): | 158 °F |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (C): | 70 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.847 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | End Cap Available: | Yes |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 793699040432 | Weight: | 1.30 LB |
| HTC: | 84833080 |

