Link-Belt KLFXS224E Flange Blocks Ball Bearings - KLFXS224E
Part #:10407765
Catalog #:KLFXS224E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.063 in | Foot Height (in): | 1.18 in |
| Overall Length (in): | 6.92 in | Overall Width (in): | 4.02 in |
| Bore Diameter (in): | 1.5 in | Overall Height to End Cap (in): | 2.58 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.656 in |
| Bolt Spacing (in): | 5.6692 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Color: | White | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Auxiliary Cap Kit: | K2256 (Closed); KL2246D (Open) |
| Seal Kit: | KL224E (back auxiliary seal) | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Bearing Insert Finish: | BLACK OXIDE | Size Code: | 208 |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Roller Spin: | 0.0367 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (C): | 70 °C |
| Max Operating Temperature (F): | 158 °F | End Cap Available: | Yes |
| Insert: | SG224ELK8299A | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.083 in | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Static Load Rating (lb): | 4,460 lb | Housing Material: | Polypropylene |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 7,330 lb | Bearing Type: | Intermediate Duty |
| Bearing Brand: | LINK-BELT KLEAN-GARD |
General Specifications
| UPC: | 793699060478 | Weight: | 1.60 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

