Link-Belt KLFXS2E20DCK13 Flange Blocks Ball Bearings - KLFXS2E20DCK13
Part #:10441139
Catalog #:KLFXS2E20DCK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Overall Width (in): | 3.34 in |
| Foot Height (in): | 1.02 in | Overall Height (in): | 1.75 in |
| Bolt Size (in): | 3/8 in | Length Through Bore (in): | 1.35 in |
| Overall Length (in): | 5.83 in | Overall Height to End Cap (in): | 2.17 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Housing Color: | White |
| Pilot Configuration: | No Pilot | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165 in/lbs | Maximum Speed (RPM): | 5600 rpm |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.586 in | Bearing Insert Finish: | BLACK OXIDE |
| Shaft Locking Type: | Set Screw | Bearing Type: | Intermediate Duty |
| Size Code: | 206 | Lube Fitting Type: | HOUSING PLUGGED |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | RP 1/8 PAR |
| Static Load Rating (lb): | 2,530 lb | End Cap: | SEE AUX CAP KIT |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Housing Material: | Polypropylene | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Max Operating Temperature (F): | 158 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 70 °C | Fixed vs. Expansion: | Fixed |
| Insert: | SG2E20ELK8299A | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | Yes |
General Specifications
| UPC: | 793699537574 | Weight: | 1.17 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

