Link-Belt KLFXS2E20K13 Flange Blocks Ball Bearings - KLFXS2E20K13
Part #:10421306
Catalog #:KLFXS2E20K13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.02 in | Bore Diameter (in): | 1.25 in |
| Overall Length (in): | 5.83 in | Overall Height to End Cap (in): | 2.17 in |
| Overall Height (in): | 1.75 in | Length Through Bore (in): | 1.35 in |
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.34 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165 in/lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | SG2E20ELK8299A | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 206 | Bearing Insert Finish: | BLACK OXIDE |
| Max Operating Temperature (C): | 70 °C | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 5600 rpm |
| Inner Ring Outside Diameter (in): | 1.586 in | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Grease Fitting Thread Size: | RP 1/8 PAR |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Intermediate Duty |
| Static Load Rating (lb): | 2,530 lb | Max Operating Temperature (F): | 158 °F |
| Housing Material: | Polypropylene | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap: | SEE AUX CAP KIT |
| Dynamic Load Rating (lb): | 4,390 lb | Lube Fitting Type: | HOUSING PLUGGED |
General Specifications
| UPC: | 793699557619 | Weight: | 1.02 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

