Link-Belt KLFXSS212DK13 Flange Blocks Ball Bearings - KLFXSS212DK13
Part #:10433571
Catalog #:KLFXSS212DK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.359 in |
| Overall Length (in): | 4.57 in | Foot Height (in): | 0.79 in |
| Overall Width (in): | 2.44 in | Overall Height to End Cap (in): | 1.81 in |
| Foot Height (mm): | 20 mm | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Cage Material: | Stainless Steel |
| Housing Color: | White | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Insert: | SSG212L |
| Radial Clearance: | C3 STANDARD | Lube Fitting Type: | HOUSING PLUGGED |
| Bearing Insert Material: | 400 Series Stainless Steel | Max Operating Temperature (C): | 70 °C |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Inner Ring Outside Diameter (in): | 1.121 in |
| End Cap Available: | Yes | Grease Fitting Thread Size: | RP 1/8 PAR |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 2,870 lb |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Vibration Frequency Roller Spin: | 0.0332 cps | Maximum Speed (RPM): | 7500 rpm |
| Housing Material: | Polypropylene | Bearing Type: | Intermediate Duty |
| Size Code: | 204 | Static Load Rating (lb): | 1,480 lb |
| Max Operating Temperature (F): | 158 °F | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
General Specifications
| UPC: | 662864553315 | Weight: | 0.80 LB |
| HTC: | 84833080 |

