Link-Belt KLFXSS212E Flange Blocks Ball Bearings - KLFXSS212E
Part #:10409270
Catalog #:KLFXSS212E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.359 in | Length Through Bore (in): | 1.131 in |
| Foot Height (mm): | 20 mm | Overall Width (in): | 2.44 in |
| Bore Diameter (in): | 0.75 in | Overall Length (in): | 4.57 in |
| Foot Height (in): | 0.79 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Stainless Steel |
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Intermediate Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Roller Spin: | 0.0332 cps |
| Size Code: | 204 | Insert: | SSG212L |
| Max Operating Temperature (C): | 70 °C | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| End Cap Available: | Yes | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Inner Ring Outside Diameter (in): | 1.121 in | Max Operating Temperature (F): | 158 °F |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,870 lb | Radial Clearance: | C3 STANDARD |
| Housing Material: | Polypropylene | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 7500 rpm |
| Bearing Insert Material: | 400 Series Stainless Steel | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662864574372 | Weight: | 0.60 LB |
| HTC: | 84833080 |

