Link-Belt KLFXSS216DK6 Flange Blocks Ball Bearings - KLFXSS216DK6
Part #:10611104
Catalog #:KLFXSS216DK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.469 in | Length Through Bore (in): | 1.178 in |
| Overall Width (in): | 2.8 in | Foot Height (in): | 0.89 in |
| Overall Height to End Cap (in): | 1.95 in | Bore Diameter (in): | 1 in |
| Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Housing Color: | White | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Maximum Speed (RPM): | 6800 rpm |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lube Fitting Type: | HOUSING PLUGGED | Lube Fill Percent: | 100% GREASE FILL |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Size Code: | 205 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 1,760 lb |
| Radial Clearance: | C3 STANDARD | Insert: | SSG216LK4 |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Max Operating Temperature (F): | 158 °F | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polypropylene | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (C): | 70 °C |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Inner Ring Outside Diameter (in): | 1.313 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Dynamic Load Rating (lb): | 3,150 lb |
| End Cap Available: | Yes |
General Specifications
| UPC: | 782934960154 | Weight: | 0.87 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

