Link-Belt KLFXSS219 Flange Blocks Ball Bearings - KLFXSS219
Part #:10442634
Catalog #:KLFXSS219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in | Overall Width (in): | 3.34 in |
| Overall Height to End Cap (in): | 2.17 in | Overall Height (in): | 1.75 in |
| Length Through Bore (in): | 1.344 in | Overall Length (in): | 5.83 in |
| Foot Height (in): | 1.02 in | Bolt Size (in): | 3/8 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Cage Material: | Stainless Steel |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Color: | White | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165 in/lbs |
| Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) | Seal Kit: | K219E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 158 °F | Size Code: | 206 |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Housing Material: | Polypropylene |
| Grease Fitting Thread Size: | RP 1/8 PAR | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Insert: | SSG219L |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 5600 rpm |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap: | SEE AUX CAP KIT | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (C): | 70 °C |
General Specifications
| UPC: | 793699444469 | Weight: | 1.15 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

