Link-Belt KLFXSS222 Flange Blocks Ball Bearings - KLFXSS222
Part #:10442635
Catalog #:KLFXSS222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Overall Height to End Cap (in): | 2.33 in |
| Foot Height (in): | 1.02 in | Overall Height (in): | 1.875 in |
| Overall Length (in): | 6.38 in | Bore Diameter (in): | 1.375 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.66 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Housing Color: | White | Bore Shape: | Straight |
| Cage Material: | Stainless Steel | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Seal Kit: | K222E (back auxiliary seal) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Auxiliary Cap Kit: | K2236 (Closed); K2226D (Open) | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
| Size Code: | 207 | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Material: | Polypropylene | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SSG222L |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 70 °C | Grease Fitting Thread Size: | RP 1/8 PAR |
| Max Operating Temperature (F): | 158 °F | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Inner Ring Outside Diameter (in): | 1.847 in | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
General Specifications
| UPC: | 793699512984 | Weight: | 1.34 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

