Link-Belt KLFXSS222DC Flange Blocks Ball Bearings - KLFXSS222DC
Part #:10410785
Catalog #:KLFXSS222DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.375 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.875 in | Overall Height to End Cap (in): | 2.33 in |
| Overall Width (in): | 3.66 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 1.02 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | White | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Stainless Steel | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Two Bolt | Seal Kit: | K222E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2236 (Closed); K2226D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 207 |
| Vibration Frequency Roller Spin: | 0.0383 cps | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 70 °C | Dynamic Load Rating (lb): | 5,810 lb |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polypropylene |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap Available: | Yes |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4800 rpm |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Bearing Insert Material: | 400 Series Stainless Steel |
| Insert: | SSG222L | Max Operating Temperature (F): | 158 °F |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Type: | Intermediate Duty |
General Specifications
| UPC: | 793699514261 | Weight: | 2.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

