Link-Belt KLFXSS223D Flange Blocks Ball Bearings - KLFXSS223D
Part #:10439648
Catalog #:KLFXSS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 1.563 in | Overall Height (in): | 1.875 in |
| Overall Width (in): | 3.66 in | Foot Height (in): | 1.02 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Cage Material: | Stainless Steel |
| Bore Shape: | Straight | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | White | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) |
| Seal Kit: | K223E (back auxiliary seal) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Fixed vs. Expansion: | Fixed |
| Size Code: | 207 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Max Operating Temperature (F): | 158 °F | Radial Clearance: | C3 STANDARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4800 rpm |
| Bearing Type: | Intermediate Duty | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 3,440 lb |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Insert: | SSG223L |
| Max Operating Temperature (C): | 70 °C | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Material: | Polypropylene | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Insert Material: | 400 Series Stainless Steel | Vibration Frequency Roller Spin: | 0.0383 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 793699444599 | Weight: | 1.60 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

