Link-Belt KLFXSS223DCK6 Flange Blocks Ball Bearings - KLFXSS223DCK6
Part #:10786756
Catalog #:KLFXSS223DCK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 1.02 in | Overall Height (in): | 1.875 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 3.66 in |
| Bore Diameter (in): | 1.4375 in | Length Through Bore (in): | 1.563 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Cage Material: | Stainless Steel | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 207 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Intermediate Duty | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 70 °C | Lube Fitting Type: | HOUSING PLUGGED |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Dynamic Load Rating (lb): | 5,810 lb |
| Fixed vs. Expansion: | Fixed | Lube Fill Percent: | 100% GREASE FILL |
| Housing Material: | Polypropylene | Insert: | SSG223LK4 |
| Inner Ring Outside Diameter (in): | 1.847 in | Grease Fitting Thread Size: | RP 1/8 PAR |
| Static Load Rating (lb): | 3,440 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 158 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 4800 rpm | Vibration Frequency Roller Spin: | 0.0383 cps |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 782935310897 | Weight: | 1.38 LB |
| HTC: | 84833080 |

