Link-Belt KLFXSS224DBLK Flange Blocks Ball Bearings - KLFXSS224DBLK
Part #:10441143
Catalog #:KLFXSS224DBLK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.58 in | Overall Length (in): | 6.92 in |
| Length Through Bore (in): | 1.688 in | Bore Diameter (in): | 1.5 in |
| Overall Height (in): | 2.063 in | Overall Width (in): | 4.02 in |
| Foot Height (in): | 1.18 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 5.6692 in |
Technical Specifications
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0367 cps | Maximum Speed (RPM): | 4500 rpm |
| Size Code: | 208 | Max Operating Temperature (C): | 70 °C |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,330 lb | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.063 in | Grease Fitting Thread Size: | RP 1/8 PAR |
| Max Operating Temperature (F): | 158 °F | Housing Material: | Polypropylene |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Insert: | SSG224L | Static Load Rating (lb): | 4,460 lb |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 793699755206 | Weight: | 2.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 84833080 |

