Link-Belt KLFXSS224EK6 Flange Blocks Ball Bearings - KLFXSS224EK6
Part #:10416776
Catalog #:KLFXSS224EK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.063 in | Length Through Bore (in): | 1.688 in |
| Bore Diameter (in): | 1.5 in | Overall Width (in): | 4.02 in |
| Overall Height to End Cap (in): | 2.58 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 6.92 in | Foot Height (in): | 1.18 in |
| Bolt Spacing (in): | 5.6692 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Housing Color: | White | Ability to Relubricate: | No |
| Lube Fill Percent: | 100% GREASE FILL | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Lube Fitting Type: | HOUSING PLUGGED | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (F): | 158 °F | Insert: | SSG224LK4 |
| Static Load Rating (lb): | 4,460 lb | Size Code: | 208 |
| Dynamic Load Rating (lb): | 7,330 lb | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Housing Material: | Polypropylene | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 4500 rpm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 70 °C | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 400 Series Stainless Steel |
| Vibration Frequency Roller Spin: | 0.0367 cps | Inner Ring Outside Diameter (in): | 2.063 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662864827539 | Weight: | 1.58 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 84833080 |

