Link-Belt KLFXSS2E20E Flange Blocks Ball Bearings - KLFXSS2E20E
Part #:10406228
Catalog #:KLFXSS2E20E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.75 in | Overall Length (in): | 5.83 in |
| Overall Width (in): | 3.34 in | Foot Height (in): | 1.02 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.344 in | Overall Height to End Cap (in): | 2.17 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Color: | White |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Two Bolt |
| Cage Material: | Stainless Steel | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Insert: | SSG2E20L |
| Housing Material: | Polypropylene | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | Yes |
| Max Operating Temperature (F): | 158 °F | End Cap: | SEE AUX CAP KIT |
| Bearing Insert Material: | 400 Series Stainless Steel | Size Code: | 206 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 70 °C |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Maximum Speed (RPM): | 5600 rpm | Dynamic Load Rating (lb): | 4,390 lb |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662864570084 | Weight: | 1.12 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

