Link-Belt KLFXSS2E20EK6 Flange Blocks Ball Bearings - KLFXSS2E20EK6
Part #:10442637
Catalog #:KLFXSS2E20EK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.17 in | Overall Width (in): | 3.34 in |
| Length Through Bore (in): | 1.344 in | Overall Height (in): | 1.75 in |
| Bore Diameter (in): | 1.25 in | Overall Length (in): | 5.83 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 1.02 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | White | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165 in/lbs | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Housing Material: | Polypropylene | Max Operating Temperature (F): | 158 °F |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Insert: | SSG2E20LK4 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Static Load Rating (lb): | 2,530 lb | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | End Cap: | SEE AUX CAP KIT |
| Radial Clearance: | C3 STANDARD | Maximum Speed (RPM): | 5600 rpm |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Lube Fitting Type: | HOUSING PLUGGED |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (C): | 70 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| Lube Fill Percent: | 100% GREASE FILL |
General Specifications
| UPC: | 662864827027 | Weight: | 1.40 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

