Link-Belt KLFXSS2M20 Flange Blocks Ball Bearings - KLFXSS2M20
Part #:10433575
Catalog #:KLFXSS2M20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M11 mm | Foot Height (in): | 0.79 in |
| Overall Width (in): | 2.44 in | Bore Diameter (mm): | 20 mm |
| Overall Length (in): | 4.57 in | Bolt Size (in): | 7/16 in |
| Foot Height (mm): | 20 mm | Overall Height (in): | 1.359 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Cage Material: | Stainless Steel | Housing Color: | White |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | Yes |
| Seal Kit: | K2E2M20E (back auxiliary seal) | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Auxiliary Cap Kit: | K2126 (Closed); K2M206D (Open) | Insert: | SSG2M20L |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | RP 1/8 PAR |
| Cage Type: | Ball Riding Retainer | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Max Operating Temperature (F): | 158 °F | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | End Cap Available: | Yes |
| Bearing Insert Material: | 400 Series Stainless Steel | Dynamic Load Rating (lb): | 2,870 lb |
| Maximum Speed (RPM): | 7500 rpm | Max Operating Temperature (C): | 70 °C |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Size Code: | 204 | Shaft Locking Type: | Set Screw |
| Bearing Type: | Intermediate Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Roller Spin: | 0.0332 cps |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Material: | Polypropylene |
General Specifications
| UPC: | 793699518207 | Weight: | 0.60 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

