Link-Belt KLFXSS2M25D Flange Blocks Ball Bearings - KLFXSS2M25D
Part #:10438078
Catalog #:KLFXSS2M25D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.469 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 2.8 in | Length Through Bore (in): | 1.178 in |
| Overall Height to End Cap (in): | 1.95 in | Overall Length (in): | 5.13 in |
| Bore Diameter (mm): | 25 mm | Foot Height (in): | 0.89 in |
| Bolt Size (mm): | M11 mm | Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Color: | White |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Seal Kit: | K2M25E (back auxiliary seal) | Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Static Load Rating (lb): | 1,760 lb |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 70 °C |
| Dynamic Load Rating (lb): | 3,150 lb | Maximum Speed (RPM): | 6800 rpm |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Max Operating Temperature (F): | 158 °F | Inner Ring Outside Diameter (in): | 1.313 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Type: | Intermediate Duty | Housing Material: | Polypropylene |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 205 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Insert: | SSG2M25L |
General Specifications
| UPC: | 793699518245 | Weight: | 0.87 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

