Link-Belt KLPS216DC40A Pillow Blocks Ball Bearings - KLPS216DC40A
Part #:10413777
Catalog #:KLPS216DC40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Overall Length (in): | 7 in |
| Foot Height (in): | 0.67 in | Overall Height (in): | 3.43 in |
| Base to Center Height (in): | 1.4375 in | Overall Width (in): | 1.36 in |
| Base Width (in): | 1.36 in | Length Through Bore (in): | 1.188 in |
| Bolt Size (in): | 3/8 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.69 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Slot Length (in): | 0.88 in | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Color: | White |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Material: | Polypropylene | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 6800 rpm |
| Insert: | SG216JELK8240A | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.313 in |
| Max Operating Temperature (F): | 158 °F | Centerline to Cap Face (in): | 1.28 |
| Size Code: | 205 | Max Operating Temperature (C): | 70 °C |
| Bearing Type: | Intermediate Duty | Base Length (in): | 5.48 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Centerline to Inside Cap Face (in): | 1.20 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Roller Spin: | 0.0387 cps |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 3,150 lb |
General Specifications
| UPC: | 793699088489 | Weight: | 1.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

