Link-Belt KLPS219E Pillow Blocks Ball Bearings - KLPS219E
Part #:10418366
Catalog #:KLPS219E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.35 in | Foot Height (in): | 0.79 in |
| Overall Width (in): | 1.42 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.42 in | Overall Height (in): | 3.86 in |
| Bore Diameter (in): | 1.1875 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.76 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Slot Length (in): | 0.94 in |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Color: | White | Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | KL219E (back auxiliary seal) | Dynamic Load Rating (lb): | 4,390 lb |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 158 °F |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Maximum Speed (RPM): | 5600 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Base Length (in): | 6.42 in | Max Operating Temperature (C): | 70 °C |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polypropylene |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | C3 STANDARD |
| Insert: | SG219ELK8299A | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | End Cap Available: | Yes |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 2,530 lb |
| Size Code: | 206 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662327996048 | Weight: | 1.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

