Link-Belt KLPS222DK13 Pillow Blocks Ball Bearings - KLPS222DK13
Part #:10427225
Catalog #:KLPS222DK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Base to Center Height (in): | 1.875 in |
| Foot Height (in): | 0.79 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.375 in |
| Overall Width (in): | 1.56 in | Base Width (in): | 1.52 in |
| Overall Height (in): | 4.25 in | Centerline to Outermost Bearing Face (in): | 1.11 in |
| Bolt Spacing (in): | 4.96 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Style: | Pillow Block |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Housing Color: | White | Bore Shape: | Straight |
| Slot Length (in): | 0.94 in | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Size Code: | 207 |
| Insert: | SG220ELK8299A | Base Length (in): | 6.57 in |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (F): | 158 °F |
| Max Operating Temperature (C): | 70 °C | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Grease Fitting Thread Size: | RP 1/8 PAR | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Housing Material: | Polypropylene |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lube Fitting Type: | HOUSING PLUGGED |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 4800 rpm |
| Static Load Rating (lb): | 3,440 lb | Centerline to Inside Cap Face (in): | 1.47 in |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Centerline to Cap Face (in): | 1.56 | End Cap Available: | Yes |
General Specifications
| UPC: | 793699920635 | Weight: | 1.55 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

