Link-Belt KLPS223E Pillow Blocks Ball Bearings - KLPS223E
Part #:10436582
Catalog #:KLPS223E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.875 in | Overall Height (in): | 4.25 in |
| Base Width (in): | 1.52 in | Foot Height (in): | 0.79 in |
| Length Through Bore (in): | 1.563 in | Overall Width (in): | 1.56 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 4.25 in | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1.11 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 0.94 in |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Bore Shape: | Straight | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | KL223E (back auxiliary seal) | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2236 (Closed); KL2236D (Open) | Dynamic Load Rating (lb): | 5,810 lb |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 6.57 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 207 |
| Max Operating Temperature (F): | 158 °F | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 70 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 4800 rpm |
| Static Load Rating (lb): | 3,440 lb | Housing Material: | Polypropylene |
| Insert: | SG223ELK8299A | Bearing Type: | Intermediate Duty |
General Specifications
| UPC: | 662327996192 | Weight: | 1.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

