Link-Belt KLPS2E20 Pillow Blocks Ball Bearings - KLPS2E20
Part #:10436583
Catalog #:KLPS2E20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Length Through Bore (in): | 1.35 in |
| Foot Height (in): | 0.79 in | Overall Width (in): | 1.42 in |
| Base Width (in): | 1.42 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 3.86 in | Base to Center Height (in): | 1.6875 in |
| Overall Length (in): | 5.31 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.76 in |
Technical Specifications
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.94 in | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt |
| Housing Color: | White | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Auxiliary Cap Kit: | K2196 (Closed); KL2E206D (Open) |
| Seal Kit: | KL2E20E (back auxiliary seal) | Size Code: | 206 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Dynamic Load Rating (lb): | 4,390 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 70 °C | Static Load Rating (lb): | 2,530 lb |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 158 °F |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | RP 1/8 PAR |
| Insert: | SG2E20ELK8299A | Shaft Locking Type: | Set Screw |
| Radial Clearance: | C3 STANDARD | Housing Material: | Polypropylene |
| Base Length (in): | 6.42 in | Maximum Speed (RPM): | 5600 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Type: | Intermediate Duty | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| End Cap Available: | Yes | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 793699089325 | Weight: | 0.95 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

